HAS-U Anchor rod

High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (5.8 or 8.8 carbon steel and HDG or A4 stainless steel)
- Material, corrosion: Carbon Steel, grade 5.8, zinc-plated, Carbon steel 5.8 HDG, Carbon Steel, grade 8.8, zinc-plated, Carbon Steel, Hot-Dip Galvanized, Stainless steel, A4
- PROFIS Software: Yes
- Application: Baseplate
Choose options
Material composition
- Carbon Steel 5.8
- Carbon Steel 5.8 HDG
- Carbon Steel 8.8
- Carbon Steel 8.8 HDG
- Stainless steel, A4
Anchor size - D
- M6
- M8
- M10
- M12
- M16
- M20
- M24
- M27
- M30
- M33
- M36
- M39
Drill bit diameter
- 8 mm
- 10 mm
- 12 mm
- 14 mm
- 18 mm
- 22 mm
- 28 mm
- 30 mm
- 35 mm
- 37 mm
- 40 mm
- 42 mm
Anchor length - L
- 75 mm
- 80 mm
- 95 mm
- 105 mm
- 110 mm
- 115 mm
- 120 mm
- 130 mm
- 150 mm
- 160 mm
- 165 mm
- 170 mm
- 180 mm
- 190 mm
- 200 mm
- 220 mm
- 240 mm
- 260 mm
- 300 mm
- 340 mm
- 350 mm
- 380 mm
- 400 mm
- 420 mm
- 450 mm
- 460 mm
- 480 mm
- 500 mm
- 510 mm
Head configuration
- Hex head
Pack size
- 2 pc
- 4 pc
- 5 pc
- 10 pc
- 20 pc
- 30 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 32.28 ILS



