special

HAS-E-F-5.8 Anchor rod

High-performance anchor rod for adhesive capsules in concrete (5.8 hot-dip galvanized)

  • Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
  • Environmental conditions: Indoor with temporary condensation, Outdoor (more than 1km to coast)
  • Base materials: Concrete (cracked), Concrete (non-cracked)

Choose options

Material composition
  • Steel, strength 5.8 grade, hot-dip galvanized (min. 43 µm)
Anchor size - D
  • M10
  • M12
  • M16
  • M20
  • M24
Drill bit diameter
  • 12 mm
  • 14 mm
  • 18 mm
  • 22 mm
  • 28 mm
Anchor length - L
  • 130 mm
  • 160 mm
  • 172 mm
  • 190 mm
  • 220 mm
  • 240 mm
  • 260 mm
  • 295 mm
  • 300 mm
  • 400 mm
Head configuration
  • Externally threaded
Pack size
  • 10 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us