HAS Threaded rod
HAS A4 M8x3000 product number: 2390284

Threaded rod (metre) for injectable hybrid/epoxy anchoring in concrete and masonry (5.8 or 8.8 carbon steel and HDG or A4 stainless steel)
- Material, corrosion: Stainless steel, A4
- PROFIS Software: Yes
- Application: Baseplate
Choose options
Material composition
- Carbon Steel 5.8
- Carbon Steel 8.8
- Carbon Steel 8.8 HDG
- Stainless steel, A4
Anchor size - D
- M8
- M10
- M12
- M16
- M20
- M24
- M27
- M30
- M33
- M36
- M39
Anchor length - L
- 1000 mm
- 3000 mm
Head configuration
- Flat head
Pack size
- 1 pc
- 5 pc
- 15 pc
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
2,983.33 ILS
149.17 ILS
/
1 each



