new
MFT-HP Hanger rail 22.5
Profile MFT-HP 22,5x63,5 6m pf product number: 2301549
Hanger rail for the concealed attachment of façade panels using hangers
- Height: 63.5 mm
- Width: 22.5 mm
- Length: 6000 mm
Choose options
Height
- 63.5 mm
Width
- 22.5 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
759.60 ILS
759.60 ILS
/
1 each











