MFT-CSP corner solution profile
Profile MFT-CSP 145x50x2,5 6m product number: 2160349
corner solution with outside corners in ventilated facades
- Height: 145 mm
- Width: 50 mm
- Length: 6000 mm
Choose options
Height
- 90 mm
- 145 mm
Width
- 50 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
229.38 ILS
229.38 ILS
/
1 m


