MFT-T Rail
פרופיל MFT-T 60x80x1,8 R 6m product number: 2029788

T-Shaped Rail for vertical installation
- Height: 60 mm
- Width: 80 mm
- Length: 6000 mm
Choose options
Height
- 40 mm
- 60 mm
Width
- 80 mm
- 100 mm
- 120 mm
- 140 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
69.84 ILS
69.84 ILS
/
1 m
