MFT-L Rail
Profile MFT-L 40x40x1,8 R 6m product number: 2029783

L-Shaped Rail for horizontal or vertical installation
- Height: 40 mm
- Width: 40 mm
- Length: 6000 mm
Choose options
Height
- 40 mm
Width
- 40 mm
- 60 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
39.19 ILS
39.19 ILS
/
1 m

