MFT-T Rail
Profile MFT-T 60x100x2,0 6m product number: 2029375

T-Shaped Rail for vertical installation
- Height: 60 mm
- Width: 100 mm
- Length: 6000 mm
Choose options
Height
- 40 mm
- 60 mm
Width
- 80 mm
- 100 mm
- 120 mm
- 140 mm
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
88.83 ILS
88.83 ILS
/
1 m
