S-AD01L(P)SS Self-drilling facade screws
Self-drill screw S-AD 01 LSS 5,5x25 product number: 2200902

Stainless steel (A4) self-drilling screw without washer for profile-to-profile facade fastenings
- Base materials: Aluminium
- Drilling capacity - max: 6 mm
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
premium
Choose options
Base materials
- Aluminium
Corrosion protection
- Stainless steel A4
Drilling capacity range DC
- 1.5 - 6 mm
Thickness fastened range MF
- 3.2 - 12 mm
Length
- 25 mm
Pack size
- 500 pc
Quantity
Pack
Total Pieces
500
Discounted net
1,154.34 ILS
2.31 ILS
/
1 each
