Nuron
DWP 15-22 Water tank
Water supply unit DWP 15-22 product number: 2315589 #2315589




Battery-powered water supply tank for wet cutting/coring (Nuron battery platform)
- Water pressure: 600000 Pa
- Hose length: 3500 mm
- A-weighted emission sound power level: 89 dB (A)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,504.78 ILS
2,504.78 ILS
/
1 each
Technical Data
Water pressure
600000 Pa
Hose length
3500 mm
A-weighted emission sound power level
89 dB (A) 1
A-weighted emission sound pressure level
75.9 dB (A) 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DWP 15-22 (01), Hebrew [ 2.4 MB ]
pdf Operating Instruction DWP 15-22 (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 5.1 MB ]
Features & Applications
Features
- Get more done per tank – water flow responds automatically to the opening and closing of the water valve on the tool, significantly reducing wasted water and interruptions to refill the tank
- Easier to transport – telescopic handle and large, rugged wheels make this water pump easier to move around your jobsite
- One-for-all versatility – engineered to provide a constant water flow suitable for use with all Hilti cut-off saws and core drills
- Easy to use – two-button control panel with low-battery indicator
- On the Nuron battery platform – cordless tools without compromise thanks to longer-lasting batteries and a range of services to keep you productive, today and tomorrow
Applications
- Supplying water for wet cutting with electric or gas cut-off saws
- Supplying water for wet coring using rig-mounted or handheld core drills
- Drilling, cutting and demolition work where access to a continuous water supply is limited
Related Products
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Services
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
