DD-WMS 100 Water management system
מערכת ניהול בקידוח יהלום מים DD-WMS 100 product number: 2145575
A single unit for the supply of cooling water as well as the collection and filtration of wastewater from diamond drilling systems
- Water Flow Rate: 2 l/min
- Hose length: 5000 mm
- Weight: 22.5 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
13,503.39 ILS
13,503.39 ILS
/
1 each













