Nuron
PC 2-22 Cordless pressure cleaner
Cordl. handh. pressure cleaner PC 2-22 #2395332
Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
- Water pressure: 40 bar
- Max. Water pressure: 60 bar
- Water Flow Rate: 2.2 l/min
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,254.00 ILS
1,254.00 ILS
/
1 each




