TE DRS-6-A T1 Dust removal system
שואב אבק TE DRS 6-A ל TE 6-A product number: 2040914

OSHA 1926.1153 compliant on-board vacuum system for convenient dust collection
- For use with: TE 6-A36 G04, TE 6-A36 G04
- Weight: 1 kg
- Maximum drilling depth: 16 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
886.16 ILS
886.16 ILS
/
1 each
Technical Data
For use with
TE 6-A36 G04, TE 6-A36 G04
Weight
1 kg
Maximum drilling depth
16 mm
Need vacuum cleaner
No
Documents
pdf Operating Instruction TEDRS6A (01) (HE), Hebrew [ 3.2 MB ]
pdf Operating Instruction TE DRS-6-A (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Japanese, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese [ 4.1 MB ]
Features & Applications
Features
- OSHA 1926.1153 table 1 compliant, with filter cleaning mechanism
- Built-in motor for maximum system efficiency
- Easy, one-handed attachment – can be fitted at any time without use of tools
- Easy, single-handed attachment to the tool
Applications
- Virtually dust-free drilling with the TE 6-A36 cordless rotary hammer
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo