TE DRS-6-A (02) Dust removal system
TE DRS-6-A שואב אבק product number: 2098235
On-board vacuum system for convenient dust collection
- For use with: TE 6-A36 G04, TE 6-A36 G04
- Weight: 1 kg
- Hammer drilling diameter range: 5 - 16 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,070.60 ILS
1,070.60 ILS
/
1 each
Technical Data
For use with
TE 6-A36 G04, TE 6-A36 G04
Weight
1 kg
Hammer drilling diameter range
5 - 16 mm
Maximum drilling depth
100 mm
Need vacuum cleaner
No
Documents
pdf Operating Instruction Bedienungsanleitung TE6-A22 G4, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovenian, Swedish, Turkish, Ukrainian, Chinese [ 5.8 MB ]
Features & Applications
Features
- Built-in motor for maximum system efficiency, providing 100% suction power from the beginning
- Easy, one-handed attachment – can be fitted at any time without use of tools
- All functions integrated in the module – no vacuum cleaner or additional hoses required
- Virtually dustless drilling – removes 97% of dust
- Easily exchangeable class-M filter with a robust dust container
Applications
- Virtually dust-free drilling with the TE 6-A36 (04) and TE 6-A22 (04) cordless rotary hammers
- Drilling up to a depth of 100mm
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo