TE DRS-B Dust removal system
מתאם לשואב אבק DRS-B product number: 365945 #365945

Dust removal system for concrete chiseling with Hilti SDS Max (TE-Y) and TE-S breakers
- For use with: TE 1000-AVR, TE 1500-AVR, TE 2000-AVR, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR
- Need vacuum cleaner: Yes
- Suitable for drilling: No
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
903.12 ILS
903.12 ILS
/
1 each
Technical Data
For use with
TE 1000-AVR, TE 1500-AVR, TE 2000-AVR, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR
Need vacuum cleaner
Yes
Suitable for drilling
No
Weight
0.78 kg
Dimensions (LxWxH)
340 x 98 x 152 mm
Documents
pdf Operating Instruction TE DRS-B, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.9 MB ]
Features & Applications
Features
- Solution for virtually dust-free breaking with Hilti SDS Max (TE-Y) and TE-S breakers
Applications
- Practically all indoor chiseling and renovation work
- Virtually dustless chiseling in critical environments – for the health and comfort of the user and for clean surroundings, e.g. occupied rooms, hospitals, laboratories, production lines, etc.
- For use with the following breakers: TE 500, TE 500-AVR, TE 700-AVR, TE 800, TE 800-AVR, TE 1000-AVR, TE 1500-AVR, TE 2000-AVR
Related Products
Cordless SDS Max (TE-Y) demolition and chipping hammer with Active Vibration Reduction for chiseling concrete or masonry (Nuron battery platform)
Versatile SDS Max (TE-Y) demolition hammer for light-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
Cordless SDS Max (TE-Y) demolition hammer with 3D Active Vibration Reduction for heavy-duty wall chiseling of concrete or masonry (Nuron battery platform)
Heavy-duty demolition hammer for wall chiseling in concrete and masonry, with less weight, lower vibration, and more performance than the TE 700-AVR predecessor
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


