TE DRS-D Dust removal system
מערכת שאיבת אבק TE DRS-D product number: 2191207

Dust removal system for concrete and masonry drilling with all rotary hammers
- Weight: 0.26 kg
- Hammer drilling diameter range: 5 - 55 mm
- Need vacuum cleaner: Yes
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
187.62 ILS
187.62 ILS
/
1 each
Technical Data
Weight
0.26 kg
Hammer drilling diameter range
5 - 55 mm
Need vacuum cleaner
Yes
Suitable for chiseling
No
Documents
pdf Operating Instruction TE-DRS-D, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 702.5 KB ]
Features & Applications
Features
- Unique Hilti system for virtually dust-free drilling with SDS Max and SDS Plus rotary hammers
Applications
- Virtually dustless drilling with drill bits of 5-55 mm diameter and unlimited length
- Virtually dustless drilling with drill bits of 3/16” - 2-1/8” diameter and unlimited length
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo