TE DRS-Y Dust removal system
Dust removal system TE DRS-Y cas product number: 2055718 #2055718


Dust removal system for concrete drilling and chiseling with Hilti SDS Max (TE-Y) rotary hammers
- Weight: 1.5 kg
- Hammer drilling diameter range: 12 - 52 mm
- Maximum drilling depth: 300 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,458.14 ILS
2,458.14 ILS
/
1 each
Technical Data
Weight
1.5 kg
Hammer drilling diameter range
12 - 52 mm
Maximum drilling depth
300 mm
Need vacuum cleaner
Yes
Suitable for chiseling
Yes
Documents
pdf Operating Instruction TE DRS-Y (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese [ 8.9 MB ]
Features & Applications
Features
- Unique Hilti system for virtually dust-free drilling and chiseling with SDS Max rotary hammers
- Safer jobsites – significantly reduce the amount of airborne dust
Applications
- Virtually dustless drilling at depths of up to 300 mm with drill bits of 12-52 mm diameter and 520-570 mm in length
- Virtually dustless chiseling with chisels 240-500 mm in length
- Virtually dustless coring with Hilti percussion core bits 68-150 mm in diameter
Related Products
Our most compact SDS Max (TE-Y) rotary hammer for lightweight comfort and control while drilling or chiseling in concrete, stone, and masonry
Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiselling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiseling in concrete
Services
Hilti Tool Service
- After no-cost period repair costs are capped
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

