Nuron
VC 4MX-22 T8 Cordless M-Class dust extractor
Dust ext. VC 4MX-22 and T8 product number: 2415434
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l tank (Nuron battery)
- Air Flow Motor Alone: 67 l/s
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 17 kPa
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
4,702.50 ILS
4,702.50 ILS
/
1 each







