VC 40M-X M-Class dust extractor
Dust extractor VC 40MX 220-240V product number: 2411685 #2411685




Powerful dust extractor with large container and push-bar for connection with power tools and jobsite clean ups (wet & dry), 30l tank
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 24.5 kPa
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,747.50 ILS
5,747.50 ILS
/
1 each
Technical Data
Air Flow Motor Alone
74 l/s
Air Flow at Hose End
39 l/s
Max. Vacuum
24.5 kPa
Water capacity
22.8 l
Dust capacity
30 kg
Dust class
M
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Integrated power socket
Yes
Max socket output power
1200 W
Power source
Corded
Rated input power
1200 W
Suction capacity
74 l/s
Supply cord length
7000 mm
Dimensions (LxWxH)
560 x 365 x 590 mm
Weight according to EPTA-Procedure 01/2003 without battery
14.4 kg
Documents
pdf Operating Instruction VC 20X; VC 40X (05), Arabic, Bulgarian, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Kazakh, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Serbian [ 6.1 MB ]
Features & Applications
Features
- Sturdy M-class dust extractor built for construction work – integrated push-bar for mobility over longer distances and extra-durable components to withstand the harshest jobsite conditions
- Extremely durable tires – help to withstand water, heat and punctures when in use on construction sites
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Increased versatility – simply attach your VC 40M-X vacuum top to a VC continuous bag system for more capacity and faster bag swaps to match your application
- Easy organization and transport – keep your gear stored with built-in accessories, including a belt strap for extra tool storage space, bungee cords for hose and power cable storage, and optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- Dust extractor for wood and saw dust
- M-Class vacuum – for capturing 99.9% of dust with a grain size under two microns
Related Products
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Other accessories and replacement parts for use with Hilti construction vacuums or dust extractors
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


