VC 20M-X M-Class dust extractor
Dust extractor VC 20MX 220-240V product number: 2411681 #2411681


Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 15l tank
- Air Flow Motor Alone: 74 l/s
- Air Flow at Hose End: 39 l/s
- Max. Vacuum: 24.5 kPa
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,016.00 ILS
5,016.00 ILS
/
1 each
Technical Data
Air Flow Motor Alone
74 l/s
Air Flow at Hose End
39 l/s
Max. Vacuum
24.5 kPa
Water capacity
9 l
Dust capacity
15 kg
Dust class
M
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Integrated power socket
Yes
Max socket output power
1200 W
Power source
Corded
Rated input power
1200 W
Suction capacity
74 l/s
Supply cord length
7000 mm
Dimensions (LxWxH)
530 x 290 x 415 mm
Weight according to EPTA-Procedure 01/2003 without battery
11 kg
Documents
pdf Operating Instruction VC 20X; VC 40X (05), Arabic, Bulgarian, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Kazakh, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Serbian [ 6.1 MB ]
Features & Applications
Features
- Sturdy wet/dry dust extractor – built to handle dust extraction and clean-ups in the toughest jobsite conditions
- Designed for agility – compact and light enough to move easily around all construction sites
- Automatic filter cleaning – adaptive filter cleaning maintains consistent suction performance and activates only when necessary, helping reduce noise and work interruptions
- Increased versatility – simply attach your VC 20M-X vacuum top to a VC continuous bag system for more capacity and faster bag swaps to match your application
- Easy organization and transport – keep your gear stored with built-in accessories, including bungee cords for hose and power cable storage, and an optional soft bag for spare filters and more
Applications
- Dust extraction from grinding, cutting, slitting, drilling and dry coring tools
- Wet and dry cleaning
- Removing slurry during wet coring applications
- Dust extractor for wood and saw dust
- M-Class vacuum – for capturing 99.9% of dust with a grain size under two microns
Related Products
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Other accessories and replacement parts for use with Hilti construction vacuums or dust extractors
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

