Nuron
VC 2D-22 Cordless construction vacuum
Vacuum cleaner VC 2D-22 product number: 2402233
Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
- Air Flow Motor Alone: 35 l/s
- Air Flow at Hose End: 23 l/s
- Max. Vacuum: 11 kPa
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,359.61 ILS
2,359.61 ILS
/
1 each








