AIC 1000 Air cleaner
AIC 1000 220-240V product number: 2296184 #2296184










Agile and light air cleaner for removing fine airborne particles during construction work
- Air Flow Motor Alone: 1425 m³/h
- Air Flow at Outlet: 861 m³/h
- Max. Vacuum: 440 Pa
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,016.00 ILS
5,016.00 ILS
/
1 each
Technical Data
Air Flow Motor Alone
1425 m³/h
Air Flow at Outlet
861 m³/h
Max. Vacuum
440 Pa
Weight
15.2 kg
Dimensions (LxWxH)
492 x 419 x 674 mm
Integrated power socket
Yes
Max socket output power
3200 W
Rated input power
250 W
IP protection class
IP 44 (EN 60529)
Supply cord length
3000 mm
Noise
62.8 dB (A)
Documents
pdf Operating Instruction AIC 1000 01, AIC 2000 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 5.1 MB ]
Features & Applications
Features
- Ultimate transportability – a weight of just 15 kg, large wheels and a telescopic handle make this one of the most mobile air cleaners available
- Safer workplaces – further reduce your team’s exposure to airborne dust: air scrubbers complement tool-based dust removal systems when creating virtually dust-free jobsites
- Less time spent cleaning up – air cleaners scrub fine dust from the air before it can accumulate, reducing the amount left to clean up at the end of the day
- Dust confinement – helps to prevent dust from spreading beyond your work area and into sensitive zones, such as hospitals
- Versatile and practical design – can easily be integrated into dust walls, and no accessories are needed to attach hoses
Applications
- Removing airborne dust produced during construction work, such as grinding, finishing, demolition and cutting
- Creating negative pressure areas which help to contain dust within a specified confinement zone
- Suitable for fine dust particles, such as from hazardous building materials which take a long time to settle (including silica dust)
Related Products
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
