6.8/11 M10 Powder cartridges
Collated cartridges for use with powder actuated nailers
- For use with (tools): DX 2, DX 351, DX 351 CT, DX 351 M/E, DX 351 MX 27, DX 351 MX 32, DX 36, DX 450, DX 460 F10, DX 460 F8, DX 460 F8S12, DX 460 FP8, DX 460 GR, DX 460 IE, DX 460 IE-XL, DX 460 MX, DX 460 MX, DX 460 SM, DX 460 SR, DX 462 CM, DX 462 CM, DX 462 F8, DX 462 F8S12, DX 5 F10, DX 5 F8, DX 5 F8S12, DX 5 GR, DX 5 IE, DX 5 IE-XL, DX 5 MX, DX 5 MX, DX 5 SM, DX A40, DX A41
- Cartridge type: .27 caliber short
- Approvals: CE, CIP, PTB
Choose options
Cartridge color
- Green
- Red
Pack size
- 100 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 111.00 ILS
Technical Data
For use with (tools)
DX 2, DX 351, DX 351 CT, DX 351 M/E, DX 351 MX 27, DX 351 MX 32, DX 36, DX 450, DX 460 F10, DX 460 F8, DX 460 F8S12, DX 460 FP8, DX 460 GR, DX 460 IE, DX 460 IE-XL, DX 460 MX, DX 460 MX, DX 460 SM, DX 460 SR, DX 462 CM, DX 462 CM, DX 462 F8, DX 462 F8S12, DX 5 F10, DX 5 F8, DX 5 F8S12, DX 5 GR, DX 5 IE, DX 5 IE-XL, DX 5 MX, DX 5 MX, DX 5 SM, DX A40, DX A41
Cartridge type
.27 caliber short
Approvals
CE, CIP, PTB
Cartridge strip capacity
10
Storage temperature - min.
5 °C
Storage temperature - max.
25 °C
Documents
Features & Applications
Features
- Part of the Hilti DX range of high-performance, reliable and versatile powder actuated fastening solutions
- Hilti cartridges are designed specifically for use with Hilti powder actuated tools as part of a matched tolerance system
Applications
- Powder actuated fastening on steel, concrete and sand-lime block
- Fastening nails, studs and elements
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.