6.3/10 M10 Powder cartridges (.25 caliber)
DX cartridge 6,3/10 M BULK yellow #50116
Collated .25 caliber cartridges for use with powder actuated nailers
- For use with (tools): DX 35
- Cartridge type: .25 caliber short
- Approvals: CIP, PTB
ultimate
Choose options
Cartridge color
- Yellow
Pack size
- 1000 pc
Quantity
Pack
Total Pieces
1000
Discounted net
815.00 ILS
0.81 ILS / 1 each
Technical Data
For use with (tools)
DX 35
Cartridge type
.25 caliber short
Approvals
CIP, PTB
Cartridge color
Yellow
Cartridge strip capacity
10
Energy level (ANSI)
4
Energy level (DIN)
4
Product Class
Ultimate
Documents
Features & Applications
Features
- Part of the Hilti DX range of high-performance, reliable and versatile powder actuated fastening solutions
- Designed specifically for use with Hilti powder actuated tools as part of a matched tolerance system
Applications
- Powder actuated fastening on steel, concrete and sand-lime block
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.



