special
GX 2 Gas-actuated fastening tool
Short-stroke gas nailer for drywall track
- Tool body weight: 3.7 kg
- Fastener Intake: Collated
- Fastener length range: 14 - 39 mm
Customers also searched for Gas actuated tool, gas-actuated fastening tool, fully automatic gas-actuated tool, gas fastening tool or gas powered fastening tool.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Tool body weight
3.7 kg
Fastener Intake
Collated
Fastener length range
14 - 39 mm
Power source type
GC 52 Gas can
Hilti Connect
Yes
Power (max.)
80 J
Documents
Features & Applications
Features
- Short (20 mm), comfortable stroke and low recoil reduces fatigue, especially in overhead applications
- Cordless tool platform – the same battery for all 12V Hilti tools
- Excellent battery reach – 8,000 nails per charge, with a charging time of just 30 minutes
- Drives up to 1,100 nails with one GC 52 gas can
- Wide range of nails for fastening to a wide variety of materials
Applications
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.









