X-HS W U Threaded rod hanger with nail
Ceiling hanger for attaching threaded rod
- Application: Suspended systems
- Material: Carbon steel
- For use with (tools): DX 351, DX 460, DX 5, DX 6
ultimate
Choose options
Rod Diameter
- W10
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 532.00 ILS
Technical Data
Application
Suspended systems
Material
Carbon steel
For use with (tools)
DX 351, DX 460, DX 5, DX 6
Base materials
Concrete (soft), Concrete (tough), Concrete (lightweight over metal deck), Steel
Approvals
COLA, FM, ICC-ES, UL
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Length
36 mm
For use with (tools) (global)
DX 351, DX 460, DX 5, DX 6
Product Class
Ultimate
Documents
Features & Applications
Features
- Easy-to-use, cordless system – up to 10 times quicker than drilling and with less vibration
- Ideal for use with the X-PT pole tool – for faster, less tiring and scaffold-free overhead work
Applications
- Attaching threaded rod
- Attaching pipes, air ducts, lighting fixtures, suspended ceilings, etc.
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.