AI T320 ON!Track Bluetooth® smart tag
ON!Track smart tag AI T320 product number: 2273202
Slide 1 of 4: Hilti Bluetooth tag AIT320 sensing idle time
Durable asset tag to track construction equipment location and demand via the Hilti ON!Track tool tracking system – optimize your inventory and save time managing it
- Dimensions (LxWxH): 32 x 22 x 5 mm
- Barcode type: 2D barcode (Datamatrix ECC200)
- IP protection class: IP 67, IP 69
premium
Choose options
Dimensions (LxWxH)
- 32 x 22 x 5 mm
Barcode type
- 2D barcode (Datamatrix ECC200)
Communication standard
- Bluetooth 4.0
Operating temperature range
- -20 - 60 °C
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
1,792.62 ILS
89.63 ILS
/
1 each






