AI L2 and AI L5
תג חכם AI L2 (חבילה של 100) product number: 2153650

Robust, self-adhesive barcode tags for identifying and tracking all types of construction equipment
- Dimensions (LxWxH): 15 x 0.1 x 25 mm
- Barcode type: 2D barcode (Datamatrix ECC200)
- Operating temperature range: -20 - 45 °C
Customers also searched for Tag, Label, ontrack, Barcode or Bluetooth.
Choose options
Dimensions (LxWxH)
- 15 x 0.1 x 25 mm
- 25 x 0.1 x 50 mm
Barcode type
- 2D barcode (Datamatrix ECC200), 1D barcode-128C
- 2D barcode (Datamatrix ECC200)
Operating temperature range
- -20 - 45 °C
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
463.98 ILS
4.64 ILS
/
1 each

