CF 710 all-season insulating foam

Air sealing + filling foam CF 710 product number: 432173

All-season polyurethane foam ideal for air-sealing and filling in a wide temperature range

  • Foam Yield (up to): 50 l
  • Approx. tack free time (at 23°C / 50% rel. humidity): 12 min
  • Approx. cut time (at 23°C / 50% rel. Humidity): 25 min

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
95.55 ILS
95.55 ILS
/
1 each