CF 116-45 high-yield filling foam
קצף פוליאוריטן 750 CF 116 מל product number: 307219
High-yield nozzle foam ideal for sealing, filling and insulating gaps and cracks
- Foam Yield (up to): 45 l
- Approx. tack free time (at 23°C / 50% rel. humidity): 12 min
- Approx. cut time (at 23°C / 50% rel. Humidity): 30 min
premium
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
119.70 ILS
119.70 ILS
/
1 each











