CF 710 all-season insulating foam
Air sealing + filling foam CF 710 product number: 432173
All-season polyurethane foam ideal for air-sealing and filling in a wide temperature range
- Foam Yield (up to): 50 l
- Approx. tack free time (at 23°C / 50% rel. humidity): 12 min
- Approx. cut time (at 23°C / 50% rel. Humidity): 25 min
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
95.55 ILS
95.55 ILS
/
1 each










