CF-I 50 ECO GV filling foam
Insulating foam CF-I 50 ECO GV product number: 295341
Re-usable nozzle foam ideal for sealing, filling and insulating gaps and cracks
- Foam Yield (up to): 34 l
- Approx. tack free time (at 23°C / 50% rel. humidity): 10 min
- Approx. cut time (at 23°C / 50% rel. Humidity): 25 min
premium
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
116.55 ILS
116.55 ILS
/
1 each








