CF ISO 500+ high-yield insulating foam
קצף איטום +CF ISO 500 product number: 2017058
Multi-purpose, high-yield insulation foam to increase productivity across a wide temperature range
- Foam Yield (up to): 44 l
- Advantage 01: More reliable over a wide temperature range
- Approx. tack free time (at 23°C / 50% rel. humidity): 10 min
premium
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
80.85 ILS
80.85 ILS
/
1 each











