Jig saw blades for soft wood (speed)
להבים למסור אנכי לעץP 77 (5) speed product number: 2332301

Jig saw blades for fast, straight cuts through soft wood and OSB
- Product Class: Standard
- Base material: Softwood (fir, pine etc.), Chipboard
- Blade features: Straight cut, Fast cut
standard
Choose options
Tooth pitch
- 4 - 5.2 mm
Toothed section length
- 77 mm
Blade length
- 100 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
70.60 ILS
14.12 ILS
/
1 each
Technical Data
Product Class
Standard
Base material
Softwood (fir, pine etc.), Chipboard
Blade features
Straight cut, Fast cut
Blade material
HCS
Teeth per inch
5-6
Tooth type
Ground, Side set
Shank
Single lug shank (T-shank)
Tooth pitch
4 - 5.2 mm
Toothed section length
77 mm
Blade length
100 mm
Documents
pdf SJB Portfolio Overview_0622_g_en_2023, English [ 715.7 KB ]
Features & Applications
Features
- Our fastest cutting speed – progressive tooth pitch and minimized thickness to slice through soft wood and board faster than any other Hilti jig saw blades
- Optimized for soft wood and board – these High Carbon Steel jigsaw blades are designed for quick progress when working in softer, low-abrasion wood products
Applications
- High-speed, straight cutting of soft wood and OSB
- For use with all jig saws with a T-shank blade clamp
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo