special
SPX Soft tile diamond blade
Cutting disc DC-D SPX 125 soft tile product number: 2259038
Ultimate diamond blade for superior cutting performance in soft tile materials such as ceramic and marble
- Base material: Tile
- Product Class: Ultimate
- Compatible with: Angle grinders
ultimate
Choose options
Disc diameter
- 115 mm
- 125 mm
- 230 mm
Arbor size
- 22.23 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
259.16 ILS
259.16 ILS
/
1 each



