Multipurpose hole saw arbor inc. pilot bit
סט פוטר+מקדח מוביל לכוס רב שימושי 105מ"מ product number: 2279303

Arbor with pilot bit for use with Ultimate Multipurpose hole saws
- Product information: 110mm Pilot Bit
- Hole saw type: Multipurpose hole saw
- Base material: Masonry, Drywall, Brick
ultimate
Choose options
Hole saw type
- Multipurpose hole saw
Diameter
- 9 mm
Working length
- 60 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
248.99 ILS
248.99 ILS
/
1 each
Technical Data
Product information
110mm Pilot Bit
Hole saw type
Multipurpose hole saw
Base material
Masonry, Drywall, Brick
Working mode
Drilling
Connection end
Hex shank
Diameter
9 mm
Product Class
Ultimate
Features & Applications
Features
- Purpose-built for versatility – tungsten carbide tipped (TCT) pilot drill bit for simpler centering and smoother guidance into masonry and other tough materials
- Rapid bit changes – one-click assembly of hole saw arbor and pilot bit
Applications
- Cutting holes using SPX Ultimate Multipurpose hole saws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo