W-CFE 150-VP Sanding disc
Sanding sheet CFE FARBEN set product number: 335644

Sanding discs for use on paint and varnish using a random orbital sander
- Base material: Sealers, Fillers, Paint, Lacquer, Plastic, Undercoats
- Material coating/plating/finish: Active dust-repellent
- Disc diameter: 150 mm
premium
Choose options
Grain density
- P40
- P80
- P100
- P120
- P180
- P180, P220, P320, P400
- P60
- P220
- P320
- P400
- P60, P80, P100, P120, P150
Pack size
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
706.91 ILS
7.07 ILS
/
1 each
Technical Data
Base material
Sealers, Fillers, Paint, Lacquer, Plastic, Undercoats
Material coating/plating/finish
Active dust-repellent
Disc diameter
150 mm
Diameter
150 mm
Product Class
Premium
Grain density
P60, P80, P100, P120, P150
Backing Material
Without backing (needs additional pad)
Features & Applications
Features
- For rough sanding, smoothing and finishing
- Longer lasting sanding surface – the dust-repellent coating helps to maintain consistent sanding performance for longer
Applications
- Sealers (synthetic resin and combination sanding sealer / filler), fillers (polyester resin fillers, etc.)
- Paint, lacquer and varnish (acrylic, nitro-cellulose, etc.)
- Wood materials (particle board, plywood, hardboard and composites, etc.)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo