SFD 2-A12 Cordless screwdriver
Cordl. drill driver SFD 2-A12 box product number: 2200056
Subcompact-class 12V brushless 1/4" hex drill driver for when you need compactness and efficient screw driving while protecting your materials
- Maximum torque (Soft / Hard Joint): 21 Nm (soft joint), 34 Nm (hard joint)
- No load RPM: gear 1: 400 rpm; gear 2: 1600 rpm
- Number of gears: 2
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
1,402.38 ILS
1,402.38 ILS
/
1 each







