DD 150-U Core drill
Diamond coring tool DD 150-U 230V product number: 2204549
Versatile diamond coring machine for handheld or rig-based coring from 8-162 mm (5/16 - 6-3/8") in diameter
- Diameter range: 8 - 162 mm
- Rated input voltage: 230 V
- Base material: Concrete, Reinforced concrete, Asphalt, Masonry
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
17,404.89 ILS
17,404.89 ILS
/
1 each