AM pre-cut thread studs - Steel grade 4.8
Threaded stud AM10x60 4.8 zinced product number: 216391

Galvanized pre-cut lengths of threaded rod with 4.8 steel grade
- Thread - M: M10
- Material composition: Steel grade 4.8
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Thread - M
- M8
- M10
- M12
- M16
Length - L
- 30 mm
- 40 mm
- 50 mm
- 60 mm
- 70 mm
- 80 mm
- 100 mm
- 120 mm
- 150 mm
- 180 mm
- 200 mm
Pack size
- 25 pc
- 50 pc
- 100 pc
Quantity
Pack
Total Pieces
50
Discounted net
107.64 ILS
2.15 ILS
/
1 each


