CFS-T FB filler module
Filler module CFS-T FB 20/0 product number: 2014865
Filler modules for sealing unused space within transit frames when high water- and gas-tightness and fire-resistance are required
- Dimensions (LxWxH): 60 x 20 x 20 mm
- Approvals: UL
- Temperature resistance range: -40 - 50 °C
Choose options
Module Height
- 5 mm
- 10 mm
- 15 mm
- 20 mm
- 30 mm
- 40 mm
- 60 mm
Base materials
- Concrete, Steel
Pack size
- 4 pc
- 9 pc
- 16 pc
- 18 pc
- 24 pc
- 36 pc
- 54 pc
- 96 pc
Quantity
Pack
Total Pieces
54
Discounted net
904.05 ILS
16.74 ILS
/
1 each








