CFS-T cable module
Cable module CFS-T 120/0+79-99 product number: 2014861
Modules to seal cables/pipes within a transit frame when high water- and gas-tightness and fire-resistance are required
- Dimensions (LxWxH): 60 x 120 x 120 mm
- Approvals: UL
- Cable diameter - range: 79 - 99 mm
Choose options
Cable diameter - range
- 3 - 9 mm
- 5 - 12 mm
- 5 - 16 mm
- 13 - 23 mm
- 23 - 33 mm
- 34 - 51 mm
- 52 - 78 mm
- 79 - 99 mm
Base materials
- Concrete, Steel
Module Height
- 15 mm
- 20 mm
- 30 mm
- 40 mm
- 60 mm
- 90 mm
- 120 mm
Pack size
- 1 pc
- 4 pc
- 9 pc
- 16 pc
- 36 pc
- 64 pc
Quantity
Packs
Total Pieces
1
Discounted net
891.45 ILS
891.45 ILS
/
1 each









