MFT-SP 38 stone profile
Profile MFT-SPJ 38 6m product number: 2162300
Profiles for mounting slotted stone panels
- Length: 6 m
- Material composition: EN AW-6063 T66
- Material thickness: 2.0 mm
Choose options
Pack size
- 6 m
Quantity
Packs
Total Pieces
6
Discounted net
82.73 ILS
82.73 ILS
/
1 m







