S-BH (M) Magnetic bit holder
New product
Premium
Item #r25901
Standard-performance bit holder with magnet for use with regular screwdrivers
- Feature: Magnetic Nutsetters
- Recess: HEX1/4"
- Connection end: 1/4 in hexagonal
Features & Applications
Features & Applications
Features
- Simple and robust design – manufactured from high-strength steel
- The strong permanent magnet ensures screws are held securely
- Stainless steel sleeve
Applications
- Fits all 1/4" screwdriver bits in accordance with DIN 3126 C 6.3 and E 6.3
- Bit holder for drywall and other basic screw fastening applications
- Slim design for greater accessibility