SID 14-A Cordless impact driver
New productItem #r4922
Compact-class 14V cordless impact driver with 1/4" hexagonal chuck for medium-duty work
- Chuck type: 1/4" hexagonal
- Feature: Other
- No load RPM: gear 1: 1000 rpm; gear 2: 1500 rpm; gear 3: 2500 rpm
Features & Applications
Features & Applications
Features
- High-efficiency brushless motor means the tool lasts longer and gets more work done per charge
- Three gears and electronic speed control for easy switching between different driving speeds
- Ergonomic grip and trigger for maximum comfort and convenience during long periods of use
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving HUS screw anchors up to 6mm in masonry and concrete
- Driving 8 mm and 10 mm HRD frame anchors in masonry and concrete
- Driving lag bolts up to 8mm in wood
- Driving Spax screws up to 10 mm in wood
- Driving self-drilling and self-tapping screws up to 4.8 mm in steel
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.