UD 16 Drill driver
New productItem #r3581
Corded two-speed, high-torque drill driver for wood applications
- Chuck clamping range: 2 - 13 mm
- No load RPM: gear 1: 900 rpm; gear 2: 2500 rpm
- Maximum torque (Soft / Hard Joint): 80 Nm (soft joint)
Features & Applications
Features & Applications
Features
- Ergonomically designed pistol grip and low weight for maximum comfort during long periods of use
- Very reliable thanks to the extremely rugged casing and robust motor
- Stepless electronic speed control for smooth, gentle starting and screwdriving
- Features two gears – first gear for high torque, second gear for high speed
- Choice of keyless chuck with spindle lock or robust key chuck
Applications
- Drilling in steel and sheet metal
- Drilling in wood with auger bits, paddle bits and Forstner bits
- Various screwdriving jobs
- Use of hole saws (up to 68 mm dia.)
- Driving large-diameter wood screws
Services
Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Materials and workmanship warranty over the entire life of the tool
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.