Product line

SF 10W-A22 NEW

Ultimate class 22V cordless drill driver with four-speed gearing for high torque in demanding applications in wood and other materials

Features & Applications

Features
  • Extremely powerful: high torque for the toughest applications
  • Extremely durable 4-speed all-metal gearing for high torque
  • Top speed of 2,100 rpm for fast drilling
  • Metal chuck sleeve for better handling
  • LED in the grip base for illumination of dark areas
Applications
  • Driving screws up to 12 mm diameter and 400 mm in length in wood
  • Drilling with auger bits up to 50 mm diameter in wood
  • Drilling with spade bits up to 40 mm diameter in wood
  • Cutting recesses and through holes using hole saws up to 152 mm diameter
  • Driving screws in plastic anchors up to 14 mm diameter
Product Selection & Prices
Sort by
Back to product list
Define your sorting criteria

1 items (variants & sets)

Item number Packaging unit Price / Unit Quantity
Price / Unit
ILS 2,044.30 / 1 each
Ordering & product details
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart