TE 30-A36 Cordless rotary hammer
New productItem #r5483
Powerful SDS Plus (TE-C) cordless rotary hammer for heavy-duty concrete drilling and corrective chiselling
- Weight according to EPTA-Procedure 01/2003 without battery: 5.5 kg
- Optimum Hammer drilling range: 10 - 20 mm
- Hammer drilling diameter range: 4 - 28 mm
Features & Applications
Features & Applications
Features
- Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Brushless motor for exceptionally high performance and superior system efficiency
- Quick-change chucks – changing bits is fast and tool-free
- Extra-long lifetime thanks to a highly robust chuck, motor components and casing
Applications
- Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 10-20 mm
- Drilling holes for rebar doweling, diameter range 4-28 mm, recommended range 10-20 mm
- Corrective chiselling
- Drilling in wood, metal and other materials using the quick-release chuck
- Driving and removing screws using the quick-release chuck