TE 2-S Rotary hammer
New productItem #r3683
Compact triple-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, precision hammer drilling and rotary-only drilling
- Weight according to EPTA-Procedure 01/2003 without battery: 2.7 kg
- Working mode: Hammer drilling, Drilling, Fine hammer drilling
- Hammer drilling diameter range: 4 - 22 mm
Features & Applications
Features & Applications
Features
- Three-mode SDS Plus (TE-C) rotary hammer – for hammer drilling, rotary-only drilling and precision hammer drilling
- Sturdy motor with high load rating for maximum reliability
- Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
- Electronic switch for precise drilling
- 360° side handle adjusts easily for preference or use in tight spaces
Applications
- Daily hammer drilling in concrete, masonry and natural stone
- Precision hammer drilling feature for drilling into concrete and masonry, as well as brittle materials like tile and stone
- Ocassional drilling in steel, wood and plastics using optional chuck adaptor
- Driving screws using optional bit holder
- Reverse feature assists in the removal of stuck drill bits