TE 2 Rotary hammer
New productItem #r3682
Compact dual-mode, pistol-grip SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
- Weight according to EPTA-Procedure 01/2003 without battery: 2.7 kg
- Working mode: Hammer drilling, Drilling
- Hammer drilling diameter range: 4 - 22 mm
Features & Applications
Features & Applications
Features
- Two-mode SDS Plus (TE-C) rotary hammer – for hammer drilling and rotary-only drilling
- Sturdy motor with high load rating for maximum reliability
- Quick-change TE-C Click chuck and user-friendly selector switch for high working convenience
- Electronic switch for precise drilling
- 360° side handle adjusts easily for preference or use in tight spaces
Applications
- Daily hammer drilling in concrete, masonry and natural stone
- Ocassional drilling in steel, wood and plastics using optional chuck adaptor
- Driving screws using optional bit holder
- Reverse feature assists in the removal of stuck drill bits
- Drilling in solid metal Ø 3-13 mm / sheet metal up to Ø 20 mm